Bolt 5 D6 e, bright zinc-plated
0.0.390.19

Bolt 5 D6 e, bright zinc-plated

0.0.390.19

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/39019
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Bolt 5 D6 e, bright zinc-plated
0.0.390.19

Attributes

Line
line 5
Material
St
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 5 g
ESD
ESD-safe = No
Torque, locknut
Mlocknut = 3 Nm
Bolt 5 D6 e, bright zinc-plated
0.0.390.19

Details

Bolt and lock nut

Downloads

Assembly instruction(356 KB)

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list
Bolt 5 D6 e, bright zinc-plated
0.0.390.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
73181568