Acrylic Glass 5mm XT, tinted
0.0.388.97

Acrylic Glass 5mm XT, tinted

0.0.388.97

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/38897
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3020x2000 mm
≥1
on application
1 pce. panel dimensions. approx. 3050x2030 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Acrylic Glass 5mm XT, tinted
0.0.388.97

Attributes

Material
PMMA
Property
tinted
Delivery unit
cut-off max. 3020x2000 mm
Weight, spec. Surface
m = 5.95 kg/m2
ESD
ESD-safe = No
Acrylic Glass 5mm XT, tinted
0.0.388.97

Details

Thickness tolerance ± 10%
Acrylic Glass is a rigid, transparent material that is naturally colourless and exceptionally clear. Consequently, it is suitable for all types of light/colour permeability or dispersion.
Its resistance to numerous aggressive chemical agents makes it the reference plastic for resistance to light and weathering. Acrylic Glass panels can be machined using industrial, manual or artistic processes.
item Acrylic Glass panels are made using the casting method to ensure a particularly high-quality appearance. Polishing produces very high-gloss finishes.
Acrylic Glass XT in extruded quality has slightly lower mechanical and thermal load-carrying capacities than cast panels and slightly poorer visual properties. In many applications, it can be an economical alternative to cast quality panels.
When using Acrylic Glass panels with other materials (aluminium, steel), the different thermal expansions should be taken into account. In principle, the various values relate to measurements conducted on colourless, transparent test samples.
Acrylic Glass demonstrates good resistance to water, alkalis and aqueous solutions containing inorganic salts. Certain dilute acids such as prussic acid and hydrogen fluoride corrode Acrylic Glass, as do concentrated sulphuric, nitric and chromic acids.
Acrylic Glass 5mm XT, tinted
0.0.388.97

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Downloads

Datasheet(265 KB)
Acrylic Glass 5mm XT, tinted
0.0.388.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39205100