Lifting-Door Guide Set 8
0.0.388.70

Lifting-Door Guide Set 8

0.0.388.70

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/38870
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Lifting-Door Guide Set 8
0.0.388.70

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 94 g
ESD
ESD-safe = No
Lifting-Door Guide Set 8
0.0.388.70

Details

Housing halves, POM, black
Steel insert, St, bright zinc-plated
Button-Head Screw ISO 7380-M6x25, St, bright zinc-plated
T-Slot Nut 8 St M6, bright zinc-plated
3 Cap Screws DIN 912-M6x25, St, bright zinc-plated
3 Hexagon Nuts DIN 934-M6, St, bright zinc-plated
Lifting-Door Guide Set 8 facilitates the construction of lifting doors consisting of frame elements with various panel elements which are located between two vertical profiles.
Between the lifting door and the profile, there must be a space of 25 mm on each side.
One or two counter-weights which are connected to the lifting door using Timing-Belt Reverse Units and Timing Belts (Section 8.2 Mechanical Drive Elements) compensate for the weight of the door. The lifting door and counter-weights are guided in the grooves of the Stand Profiles by means of Guide Sets.
In addition, the Guide Sets connect the Timing Belt to the lifting door and counter-weight. As a rule, four Lifting Door Guide Sets are required for the lifting door and two for each counter- weight. The size of the counter-weight is determined by the weight of the lifting door. Whether one or two counter-weights are installed depends on the door weight and the ratio between the door width and door height, i.e. the aspect ratio.
Any suitable mass can be used as a counter-weight, (for example square steel bar or filled conduit elements). The counter-weights are screw attached to the Lifting-Door Guide Set which guides them along the profile groove.
The use of Timing-Belt Reverse Units is a basic requirement for using drive units. The process of opening and closing lifting doors can thus be automated and integrated into manufacturing systems or transport sequences.
Lifting-Door Guide Set 8
0.0.388.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097