Knuckle Foot D40, M8x60, black
0.0.364.68

Knuckle Foot D40, M8x60, black

0.0.364.68

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/36468
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Knuckle Foot D40, M8x60, black
0.0.364.68

Attributes

Property
black
Delivery unit
1 pce.
Weight
m = 37 g
ESD
ESD-safe = No
Force max
Fmax. = 1500 N
Angle
α = 15 °
Knuckle Foot D40, M8x60, black
0.0.364.68

Details

Spindle, St, bright zinc-plated
Foot plate, PA, black
Hexagon nut DIN 934-M8, St, bright zinc-plated
The infinitely adjustable feet are suitable for structures of all kinds.
Depending on the particular application, the adjustable feet can be fitted in the core bores of profiles or used in combination with Base Plates / Transport Plates. The range of applications can be extended by appropriate inserts and foot clamps.
The minimum foot height is obtained by removing the counter nut.
A ball and socket joint compensates for slopes.
Knuckle Foot D40, M8x60, black
0.0.364.68

Accessoires / Service

Rubber Insert D40, black
Delivery unit
1 pce.
Article-No.
0.0.265.70
Foot Clamp D40
Delivery unit
1 pce.
Article-No.
0.0.703.69
Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96

Applications

Compact work bench with material provision - Article EX-01007

Customised assembly work bench with flexible material provisioning system and under-bench cabinet.

More information
PDF CAD Parts list

Applications

Shelving unit 8x4 - Article EX-01073

Up to 32 containers can be fitted onto this warehouse shelving unit, which will hold them safely and securely in place even when fully loaded. The robust Adjustable Feet ensure this shelving unit has a secure footing.

More information
PDF CAD Parts list Drawing
Knuckle Foot D40, M8x60, black
0.0.364.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098