Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Pneumatic Universal-Fastening Set 8, bright zinc-plated

0.0.364.45

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/36445
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Videos
  • Classification
Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Attributes

Line
line 8
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 34 g
ESD
ESD-safe = No
Tightening torque, bright zinc-plated
Mbz-p = 14 Nm
Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Details

Pneumatic Universal Fastener 8, die-cast zinc
Hexagon Socket Head Cap Screw DIN 912-M6x30, St
T-Slot Nut 8 St M6
Pneumatic Universal-Fastening Set 8 can be used for connecting two profiles at 90° if the Profile 8 cavities are to be used as compressed-air lines. Pneumatic Fastening Sets should always be used in pairs.
Alternatively, Automatic-Fastening Sets 8 can also be used.
Depending on the profile size and load, several pairs of Fastening Sets may be required.
When using the Pneumatic Universal-Fastening Sets ensure that the pilot drill does not penetrate the main chamber.
Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Accessoires / Service

Seal 8 80x40, orange
Delivery unit
1 pce.
Article-No.
0.0.420.80
Seal 8 80x80, orange
Delivery unit
1 pce.
Article-No.
0.0.420.79
Profile Machining, Groove-Side Stepped Bore, 8, D20x5
Delivery unit
1 pce.
Article-No.
0.0.373.17
Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Tools

Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
L-Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.89

Videos

item Universal-Fastening Set

The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole.
Pneumatic Universal-Fastening Set 8, bright zinc-plated
0.0.364.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
79070000