Timing-Belt Counter-Reverse Unit 8 80 R50
0.0.362.07

Timing-Belt Counter-Reverse Unit 8 80 R50

0.0.362.07

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/36207
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Timing-Belt Counter-Reverse Unit 8 80 R50
0.0.362.07

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 4.3 kg
ESD
ESD-safe = No
Timing-Belt Counter-Reverse Unit 8 80 R50
0.0.362.07

Details

Housing Al, black
2 caps, PA, black
2 ball-bearing reverse rollers, for Timing Belt width 50 mm
Frictional moment with 1‰ pre-tensioning of the Timing Belt:
MR = 0.75 Nm
Timing Belt length in the Counter-Reverse Unit:
2 x 202 mm
Timing-Belt Counter-Reverse Unit 8 80 R50 redirect the Timing Belt R50 T10, at 90° to the moving profile, with an emergence dimension of 80 mm. The driving force is then provided with a Timing-Belt Reverse Unit 8 80 R50 II.
Timing-Belt Counter-Reverse Unit 8 80 R50
0.0.362.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090