Bearing Unit 8 D6 c
0.0.356.30

Bearing Unit 8 D6 c

0.0.356.30

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/35630
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Bearing Unit 8 D6 c
0.0.356.30

Attributes

Line
line 8
Material
Al, anodized, natural
Delivery unit
1 pce.
Weight
m = 146 g
ESD
ESD-safe = No
Torque, grubscrew
Mgrubscrew = 3 Nm
Load Factor, dynamic
C = 1620 N
Load Factor, static
C0 = 780 N
Bearing Unit 8 D6 c
0.0.356.30

Details

Bolt 8 D6 c
Roller D6
2 Button-Head Screws ISO 7380-M8x16, St, bright zinc-pl.
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Notes on Use and Installation
The Bearing Units are provided with bores which can be used as fastening and fixing bores when making connections.
a = dowel DIN  7979-6x16
If the Bearing Units are to be mounted offset 90°, the fastening and fixing bores must be located in accordance with the specified dimensions or in the dark-grey areas.
Bearing Unit 8 D6 c
0.0.356.30

Accessoires / Service

End Cap and Lubricating System 8 D6, black
Delivery unit
1 set
Article-No.
0.0.356.24
End Cap and Lubricating System 8 D6, grey
Delivery unit
1 set
Article-No.
0.0.630.14

Downloads

Assembly instruction(389 KB)
Technical documentation(1 MB)
Bearing Unit 8 D6 c
0.0.356.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000