Door Rabbet 8
0.0.265.15

Door Rabbet 8

0.0.265.15

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/26515
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Door Rabbet 8
0.0.265.15

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 190 g
ESD
ESD-safe = No
Door Rabbet 8
0.0.265.15

Details

2 Door Rabbets, die-cast zinc, black
2 Button-Head Screws ISO 7380-M8x25, St, bright zinc-plated
4 spring washers, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated
Screw-connected rabbet for swing doors.
Door Rabbets can also be used as fasteners for frame elements if, for safety reasons, a hanger is not allowed.
The frame element cannot be hung without a securing screw and therefore removal of the screw will be detected immediately.
Example application for door construction:
Clearance on left 28 mm with Hinges 8 40 Zn (Section 3.4 Movable Fastening Elements) and on right 22 mm with Door Rabbets 8, in combination with Door Lock 8 (Section 4.3 Locks and Catches).
Door Rabbet 8
0.0.265.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
79070000