Corrugated Mesh Al 3mm 20x20, natural anodized
0.0.196.66

Corrugated Mesh Al 3mm 20x20, natural anodized

0.0.196.66

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/19666
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2970x1780 mm
≥1
on application
1 pce. approx. 3000x1810 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Corrugated Mesh Al 3mm 20x20, natural anodized
0.0.196.66

Attributes

Material
Al, anodized
Property
natural anodized
Delivery unit
cut-off max. 2970x1780 mm
Weight, spec. Surface
m = 1.8 kg/m2
ESD
ESD-safe = Yes
Corrugated Mesh Al 3mm 20x20, natural anodized
0.0.196.66

Details

Minimum cut-off width 150 mm
Corrugated Meshes are suitable for guards, enclosures and partitions, in particular when combined with Clamp Profiles. The use of anodized aluminium wires enables them to be used both indoors and outdoors on a permanent basis.

Note on cutting Corrugated Mesh Al to size:
Because of the way the material behaves when cut, the cut-off tolerances are in DIN ISO 2768 tolerance class c.
Corrugated Mesh Al 3mm 20x20, natural anodized
0.0.196.66

Accessoires / Service

Saw Cut for Panel Elements Cat. 4
Delivery unit
1 pce.
Article-No.
0.0.475.51

Downloads

ESD Product Qualification(443 KB)
Corrugated Mesh Al 3mm 20x20, natural anodized
0.0.196.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360401
eCl@ss 4.0
35020203
eCl@ss 4.1
35020203
eCl@ss 5.0
35020203
eCl@ss 5.1
35020203
eCl@ss 6.0.1
35020203
eCl@ss 7.1
35020203
eCl@ss 8.0
35020203
UNSPSC 7.0
30103203
UNSPSC 9.0
30103203
customs tariff number
76169100