Profile 12 240x120 light, natural
0.0.001.29

Profile 12 240x120 light, natural

0.0.001.29

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/129
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Profile 12 240x120 light, natural
0.0.001.29

Attributes

Line
line 12
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 22.68 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 84.02 cm2
Moment of Inertia, x-axis
Ix = 1348.66 cm4
Moment of Inertia, y-axis
Iy = 4595.18 cm4
Moment of Inertia, torsional
It = 1218.24 cm4
Resistance Moment, x-axis
Wx = 224.78 cm3
Resistance Moment, y-axis
Wy = 382.93 cm3
Profile 12 240x120 light, natural
0.0.001.29

Details

Line 12 Profiles are particularly suitable for stable frame constructions carrying high loads. The rigidity of the profile flanks enables tensile loading of up to 10,000 N per screw connection. Their inclination towards the groove produces a high degree of security against loss of pre-tensioning.
Areas of the basic frame which are subject to less load can be constructed from Profiles 12 light in order to save material.
Profile 12 240x120 light, natural
0.0.001.29

Accessoires / Service

Cap 12 240x120, black
Delivery unit
1 pce.
Article-No.
0.0.005.04
Profile Saw Cut, Oversize Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.475.31

Downloads

Technical documentationTechnical documentation(1 MB)
Chemical resistance of aluminium(376 KB)
ESD Product Qualification(337 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile 12 240x120 light, natural
0.0.001.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100