Work bench accessories

Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.
The range of accessories available from item enables users to customise their work benches. Drawer Units and Shelves create storage space for documents, tools and personal items. When everything is in easy reach, work can be completed much faster.
Workbench Configurator
Compare products

Waste Bin 35l

Delivery unit
1 set

Drawer S1 H70

Delivery unit
1 set

Drawer S1 H70, Adapter Set

Drawer Unit S2 H283, grey similar to RAL 7042

Drawer Unit S3 H383, grey similar to RAL 7042

Drawer Unit S4 H650, grey similar to RAL 7042

Drawer Unit S2 E, grey similar to RAL 7042

Drawer Unit S3 E, grey similar to RAL 7042

Drawer Unit Adapter Set, table depth 600

Drawer Unit Adapter Set, table depth 750

Drawer Unit Adapter Set E 600

Drawer Unit Adapter Set E 750

Drawer Unit, Mounting Frame, grey similar to RAL 7042

Drawer Unit, Base 130, grey similar to RAL 7042

Mini-Locker 360x240x240

Shelf 8 200-600

Delivery unit
1 set

Shelf 8 320-600

Delivery unit
1 set

Shelf Adapter Set 8

Shelf Profile 8 200, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Shelf Profile 8 320, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Shelf Cap Set 8 200

Shelf Cap Set 8 320

Shelf Cap Set 8 200 with Raised Edge

Shelf Cap Set 8 320 with Raised Edge

Shelf 8 200-600 with Raised Edge

Shelf 8 320-600 with Raised Edge

Shelf 280x125

Delivery unit
1 set

Wipe Dispenser 280 D150

Arm Rest ESD

Delivery unit
1 set

Arm Rest, Height-Adjustable, ESD

Base Plate 8 160x60, white aluminium, similar to RAL 9006

Storage System 8 120x60 600

Storage Profile 8 120x60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Storage Profile 8 120x60 Assembly Set, grey similar to RAL 7042

Storage Profile 8 120x60 Divider, grey similar to RAL 7042

Storage Profile 8 120x60 Lid, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Packaging Tape Dispenser

Cantilever Foot Set 8 160x60-790x90

Double Cantilever Foot Set 8 160x60-1260x90

Profile 8 160x60 6N E, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Table-Top Support Set 8 520x100

Cable Duct E 1200-160x160

Cable Duct E 1500-160x160

Cable Duct E 1800-160x160

Label Profile 8 32 E, grey/transparent

Delivery unit
1 pce., length 2000 mm

Fastening Set, Profile 8 240x40/2-Part

Table Clamp 8 80x40