SystemMobiles T

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

SystemMobiles T

The two central vertical struts make SystemMobiles T the ideal trolleys for small parts and tool provisioning. The symmetrical design enables easy removal and filling on both sides. As a result, one SystemMobile T can be shared between two work benches.
Each solid strut incorporates three Profile 8 grooves that can be used to attach shelves and other accessories. An optional horizontal strut gives the transport trolley added stability. SystemMobiles T are available with double the frame depth to increase the transport capacity and enable users to move even long workpieces.
The four smooth-running castors are fitted with double-brakes so that they remain safely in place when in stationary use. Each load-carrying level can support 40 kg. The recommended maximum transport weight is 200 kg. SystemMobiles T are also available in ESD-safe versions.
SystemMobile Configurator
Compare products

SystemMobile Frame T41M

SystemMobile Frame T61M

SystemMobile Frame T81M

SystemMobile Frame T41H

SystemMobile Frame T61H

SystemMobile Frame T81H

SystemMobile Frame T42M

SystemMobile Frame T62M

SystemMobile Frame T82M

SystemMobile Frame T42H

SystemMobile Frame T62H

SystemMobile Frame T82H