New Products 2018/II (Autumn)

Lean Production Building Kit System
Flag it up! The new Warning and Protective Profile D30 R28-90° combines Protective Profile D30 R28-90° with black/yellow hatched warning markings. The strikingly coloured impact cushioning is simply clipped into place to protect staff and material alike.
Prevent torsion! The new Fastener D30 T1 features an integrated and exceptionally robust anti-torsion feature made of aluminium. A narrow gap along the side also allows users to see how far into the Fastener the (Profile) Tube is inserted and creates a slot that can accommodate the connecting web on Double Profile Tube D30-60.
Move smoothly! The new Handle D30-300 comes with everything you need to get a hold on your transport trolley. It creates a DIN-standard-compliant handle that is automatically secured with a clearance that prevents hand injuries when moving the trolley from place to place.
Compare products

Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023

Fastener D30 T1

Delivery unit
1 pce.

Handle D30 KH 300

Delivery unit
1 set

Parallel Clamp D30-80

Fastener D30, internal, Connector M6-12

Profile Tube D30-45° heavy duty, natural

Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm