MB Building Kit System

Use the new Telescopic Rails with full extension mechanism and Telescopic Rails heavy duty with over extension mechanism to create custom under-bench cabinets with drawers and build ergonomic service trolleys with pull-out trays.
Also new: Multi-Segment LED Strips and Indicator Lights use different colours so you can identify the current status of your system at a glance. item is extending its range of Profiles X 8 and Rebate Profiles for building the walls and base structures of enclosures. Angle Bracket 2V 8 40 is exceptionally versatile, thanks to its two inserts with anti-torsion features.

Compare products

Profile X 8 80x40 2NO180 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x40 4NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 120x80 4NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Standard-Fastening Set 6, one-sided

Angle Bracket 2V 8 40

Telescopic Rail 12.7x45.7 L400 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L500 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L600 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L700 soft close, full extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L500, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L600, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L700, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L790, over extension, bright zinc-plated

Plastic 4mm, anthracite

Delivery unit
cut-off max. 2770x1820 mm
Delivery unit
1 pce. panel dimensions. approx. 2800x1850 mm

Plastic 10mm, anthracite

Delivery unit
cut-off max. 2770x1820 mm
Delivery unit
1 pce. panel dimensions. approx. 2800x1850 mm

Screw Anchor ST 8x130, bright zinc-plated

Robot Mounting Plate 8 280x280

Plug-In Power Supply 24V 1A M12

Diffusor 125, transparent

Diffusor 250, transparent

Diffusor 480, transparent

Multi-Segment RGB LED Strip 1m

Delivery unit
1 pce., length 1000 mm

Multi-Segment RGB LED Strip 2m

Delivery unit
1 pce., length 2000 mm

Multi-Segment RGB LED Strip 3m

Delivery unit
1 pce., length 3000 mm

Multi-Segment RGB LED Strip 6m

Delivery unit
1 pce., length 6000 mm

Multi-Segment RGB Light IO-Link 125

Multi-Segment RGB Light IO-Link 250

Multi-Segment RGB Light IO-Link 480

1-Segment RGB Indicator Light IO-Link

3-Segment RGB Tower Light IO-Link

3-Segment RGB Tower Light IO-Link with Buzzer

3-Segment Tower Light

3-Segment Tower Light with Buzzer

Multi-Segment RGB LED Strip Controller IO-Link 24VDC